(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lever used for fixing the position. Snap holes (2 places) and snap grooves (125 ± 1°) can be used on the back of the boss. The center plate of the boss surface appears as a seal, so it is possible to paste the center plate and make it look beautiful after attaching the control lever to the machine.
Part Number |
---|
CL-37 |
CL-45 |
CL-54 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Height H (mm) | Lever Angle (rad) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 741.83 | KNS CLAMP LEVER | 1 Piece(s) | 4 Day(s) | 81 | 8 | 17 | 46 | 25 | ||
฿ 900.03 | KNS CLAMP LEVER | 1 Piece(s) | 4 Day(s) | 108 | 8 | 22 | 52 | 20 | ||
฿ 1,136.32 | KNS CLAMP LEVER | 1 Piece(s) | 4 Day(s) | 127 | 10 | 27 | 61 | 20 |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | No Set Screw | Knobbed Lever Shape | Single lever |
Mounting Section Type | Round hole | Main Body Material | PA6 (Glass Fiber Reinforced) | Main Body, Surface Treatment | No |
Mounting Section, Material | SS400 | Mounting Section, Surface Treatment | Black triiron tetraoxide coating | Knob Material | Black phenol resin |
Knob Surface Treatment | No | Gap Adjustment Screw | No | Height Type(mm) | Standard |
How can we improve?
How can we improve?