(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lever used for fixing the position. Since the lever becomes free, when it is lifted upwards and the serration (gear cutting portion) inside the lever comes off, smooth tightening operation is possible by moving the lever to a position that is always easy to operate.
Part Number |
---|
FTR-8X30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,076.78 | KNS CLAMP LEVER | 1 Piece(s) | 4 Day(s) | [Threaded] Male thread | 102 | 8 | 30 | 7000 | 19 |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | No Set Screw | Knobbed Lever Shape | Grip Ball |
Main Body Material | S45C | Main Body, Surface Treatment | Black triiron tetraoxide coating | Mounting Section, Material | S45C |
Mounting Section, Surface Treatment | Black triiron tetraoxide coating | Knob Material | Black phenol resin | Knob Surface Treatment | No |
Gap Adjustment Screw | No | Height Type(mm) | Standard |
Please check the type/dimensions/specifications of the part FTR-8X30 in the Flat Tension Lever FTR, FTF series.
Part Number |
---|
FTF-8 |
FTR-10X30 |
FTR-10X40 |
FTR-10X50 |
FTR-8X40 |
FTR-8X50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,049.50 | 1 Piece(s) | 7 Day(s) | [Tapped] Female Thread | 102 | 8 | 16 | - | 19 | ||
฿ 1,240.92 | 1 Piece(s) | 4 Day(s) | [Threaded] Male thread | 131 | 10 | 30 | 11500 | 22 | ||
฿ 1,312.45 | 1 Piece(s) | 4 Day(s) | [Threaded] Male thread | 131 | 10 | 40 | 11500 | 22 | ||
฿ 1,313.22 | 1 Piece(s) | 4 Day(s) | [Threaded] Male thread | 131 | 10 | 50 | 11500 | 22 | ||
฿ 1,077.56 | 1 Piece(s) | 4 Day(s) | [Threaded] Male thread | 102 | 8 | 40 | 7000 | 19 | ||
฿ 1,078.33 | 1 Piece(s) | 4 Day(s) | [Threaded] Male thread | 102 | 8 | 50 | 7000 | 19 |
How can we improve?
How can we improve?