(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
All stainless steel specification lever used when fixing the position. Any malfunction can be prevented by pushing the lever downwards as a result of which the serration (gear cutting part) inside the lever comes off and the lever becomes free. Amongst the products with 6 different types of turning radius, select the one that can be used with the appropriate load.
Part Number |
---|
PCSS-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Height H (mm) | Height Type (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 926.84 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | 21 | Standard |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | SCS13 |
Main Body, Surface Treatment | Electrolytic Polishing | Mounting Section, Material | SUS303 | Mounting Section, Surface Treatment | No |
Gap Adjustment Screw | No | Lever Angle(rad) | 10 |
Please check the type/dimensions/specifications of the part PCSS-5 in the All Stainless Steel Push-Off Clamping Lever PCSSM, PCSS series.
Part Number |
---|
PCSS-10HX20 |
PCSS-10HX25 |
PCSS-10HX30 |
PCSS-5H |
PCSS-5HNT |
PCSS-5HX10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Height H (mm) | Height Type (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,708.47 | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 20 | 13000 | 37.5 | H Type | ||
฿ 1,709.24 | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 25 | 13000 | 37.5 | H Type | ||
฿ 1,710.02 | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 30 | 13000 | 37.5 | H Type | ||
฿ 966.15 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | 31 | H Type | ||
฿ 966.15 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 5 | 9 | - | 31 | H Type | ||
฿ 966.31 | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 5 | 10 | 3100 | 31 | H Type |
How can we improve?
How can we improve?