(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lever used for fixing the position. Any malfunction can be prevented by pushing the lever downwards as a result of which the serration (gear cutting part) inside the lever comes off and the lever becomes free. Amongst the products with 6 different types of turning radius, select the one that can be used with the appropriate load.
Part Number |
---|
PC-4-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) | Height Type (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 382.61 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | S (Silver) | 21 | Standard |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | Zinc Die-Casting |
Main Body, Surface Treatment | Electrostatic powder coating | Mounting Section, Material | SUM22 | Mounting Section, Surface Treatment | Black triiron tetraoxide coating |
Gap Adjustment Screw | No | Lever Angle(rad) | 10 |
Please check the type/dimensions/specifications of the part PC-4-S in the Push-Off Clamping Lever PCM, PC series.
Part Number |
---|
PC-10-S |
PC-10NT-B |
PC-10NT-O |
PC-4H-B |
PC-4H-O |
PC-4H-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) | Height Type (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 477.12 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 80 | 10 | 14 | - | S (Silver) | 27.5 | Standard | ||
฿ 477.12 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 80 | 10 | 14 | - | B (Black) | 27.5 | Standard | ||
฿ 477.12 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 80 | 10 | 14 | - | O (Orange) | 27.5 | Standard | ||
฿ 408.16 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | B (Black) | 31 | H Type | ||
฿ 408.16 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | O (Orange) | 31 | H Type | ||
฿ 408.16 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | R (Red) | 31 | H Type |
How can we improve?
How can we improve?