(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lever used for fixing the position. Type that can be used by directly attaching it to a round shaft or a square shaft.
Part Number |
---|
FLR-6 |
FLR-8 |
FLR-10 |
FLR-12 |
FLR-16 |
FLS-5 |
FLS-6 |
FLS-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 265.41 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole | 40 | 6 | 13 | 15 | ||
฿ 301.36 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole | 65 | 8 | 16 | 18 | ||
฿ 364.95 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole | 80 | 10 | 18 | 24 | ||
฿ 446.10 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole | 95 | 12 | 20 | 28 | ||
฿ 557.54 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole | 110 | 16 | 26 | 33 | ||
฿ 303.87 | KNS CLAMP LEVER | 1 Piece(s) | 4 Day(s) | Square Hole | 40 | 5 | 13 | 15 | ||
฿ 344.90 | KNS CLAMP LEVER | 1 Piece(s) | 32 Day(s) | Square Hole | 65 | 6 | 16 | 18 | ||
฿ 399.42 | KNS CLAMP LEVER | 1 Piece(s) | 32 Day(s) | Square Hole | 80 | 8 | 18 | 24 |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | No Set Screw | Main Body Material | Zinc Die-Casting |
Main Body, Surface Treatment | Powder Electrostatic Paint (Silver) | Mounting Section, Material | Zinc Die-Casting | Mounting Section, Surface Treatment | Powder Electrostatic Paint (Silver) |
Gap Adjustment Screw | No | Height Type(mm) | Standard | Lever Angle(rad) | 11 |
How can we improve?
How can we improve?