(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lever used for fixing the position. Since the lever part is made from polyamide, the weight of the machine can be reduced. A zinc die-cast insert has been inserted in the serration part.
Part Number |
---|
ZF-4-O |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 260.79 | KNS CLAMP LEVER | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 4 | 9 | - | O (Orange) | 24.5 |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | PA6 (Glass Fiber Reinforced) |
Main Body, Surface Treatment | No | Mounting Section, Material | SUM22L | Mounting Section, Surface Treatment | Black triiron tetraoxide coating |
Gap Adjustment Screw | No | Height Type(mm) | Standard | Lever Angle(rad) | 20 |
Please check the type/dimensions/specifications of the part ZF-4-O in the Plastic Clamping Levers ZR, ZF series.
Part Number |
---|
ZF-12-B |
ZF-12-O |
ZF-4-B |
ZF-5-B |
ZF-5-O |
ZF-6-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 423.77 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 92 | 12 | 17 | - | B (Black) | 43 | ||
฿ 423.77 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 92 | 12 | 17 | - | O (Orange) | 43 | ||
฿ 260.79 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 4 | 9 | - | B (Black) | 24.5 | ||
฿ 260.71 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 5 | 9 | - | B (Black) | 24.5 | ||
฿ 260.71 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 5 | 9 | - | O (Orange) | 24.5 | ||
฿ 260.71 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 6 | 9 | - | B (Black) | 24.5 |
How can we improve?
How can we improve?