(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the lever becomes free when it is lifted upwards and the serration inside the lever comes off, smooth tightening operation is possible by moving the lever to a position that is always easy to operate. Since the lever part is made from polyamide, the weight of the machine can be reduced.
Part Number |
---|
VF-5-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 234.69 | KNS CLAMP LEVER | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 5 | 9 | - | B (Black) | 26.5 |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | PA6 (Glass Fiber Reinforced) |
Main Body, Surface Treatment | No | Mounting Section, Material | SUM22L | Mounting Section, Surface Treatment | Trivalent Chromate |
Gap Adjustment Screw | No | Height Type(mm) | Standard | Lever Angle(rad) | 20 |
Please check the type/dimensions/specifications of the part VF-5-B in the Plastic Clamping Lever VR, VF series.
Part Number |
---|
VF-12-O |
VF-4-B |
VF-4-O |
VF-5-O |
VF-6-B |
VF-6-O |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 331.15 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 80 | 12 | 17 | - | O (Orange) | 46 | ||
฿ 234.69 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 4 | 9 | - | B (Black) | 26.5 | ||
฿ 234.69 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 4 | 9 | - | O (Orange) | 26.5 | ||
฿ 234.69 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 5 | 9 | - | O (Orange) | 26.5 | ||
฿ 234.69 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 6 | 9 | - | B (Black) | 26.5 | ||
฿ 234.69 | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 42 | 6 | 9 | - | O (Orange) | 26.5 |
How can we improve?
How can we improve?