1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clamping Lever KR, KF

Clamping Lever KR, KF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 463.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lever used for fixing the position. Since the lever becomes free when it is lifted upwards and the serration (gear cutting portion) inside the lever comes off, smooth tightening operation is possible by moving the lever to a position that is always easy to operate. Amongst the products with 5 different types of turning radius, select the one that can be used with the appropriate load.

Part Number
KF-4-B
KF-4-O
KF-4-R
KF-4-S
KF-4-Y
KF-4H-B
KF-4H-O
KF-4H-R
KF-4H-S
KF-4H-Y
KF-5-B
KF-5-O
KF-5-R
KF-5-S
KF-5-Y
KF-5H-B
KF-5H-O
KF-5H-R
KF-5H-S
KF-5H-Y
KF-6-B
KF-6-O
KF-6-R
KF-6-S
KF-6-Y
KF-6H-B
KF-6H-O
KF-6H-R
KF-6H-S
KF-6H-Y
KF-8-B
KF-8-O
KF-8-R
KF-8-S
KF-8-Y
KF-8H-B
KF-8H-O
KF-8H-R
KF-8H-S
KF-8H-Y
KF-10-B
KF-10-O
KF-10-R
KF-10-S
KF-10-Y
KF-10H-B
KF-10H-O
KF-10H-R
KF-10H-S
KF-10H-Y
KF-12-B
KF-12-O
KF-12-R
KF-12-S
KF-12-Y
KF-12H-B
KF-12H-O
KF-12H-R
KF-12H-S
KF-12H-Y
KF-16-B
KF-16-O
KF-16-R
KF-16-S
KF-16-Y
KF-16H-B
KF-16H-O
KF-16H-R
KF-16H-S
KF-16H-Y
KR-4HX10-B
KR-4HX10-O
KR-4HX10-R
KR-4HX10-S
KR-4HX10-Y
KR-4HX15-B
KR-4HX15-O
KR-4HX15-R
KR-4HX15-S
KR-4HX15-Y
KR-4HX20-B
KR-4HX20-O
KR-4HX20-R
KR-4HX20-S
KR-4HX20-Y
KR-4HX25-B
KR-4HX25-O
KR-4HX25-R
KR-4HX25-S
KR-4HX25-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Type Rotating Radius R
(mm)
Mounting Section Diameter Mounting Section Length
(mm)
Max. Tightening Force
(N)
Color Height H
(mm)
Height Type
(mm)

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-B (Black)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-O (Orange)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-R (Red)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-S (Silver)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-Y (Yellow)23.3Standard

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-B (Black)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-O (Orange)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-R (Red)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-S (Silver)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4049-Y (Yellow)33.3H Type

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-B (Black)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-O (Orange)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-R (Red)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-S (Silver)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-Y (Yellow)23.3Standard

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-B (Black)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-O (Orange)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-R (Red)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-S (Silver)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread4059-Y (Yellow)33.3H Type

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-B (Black)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-O (Orange)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-R (Red)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-S (Silver)23.3Standard

฿ 463.64

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-Y (Yellow)23.3Standard

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-B (Black)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-O (Orange)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-R (Red)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-S (Silver)33.3H Type

฿ 464.42

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread4069-Y (Yellow)33.3H Type

฿ 560.86

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-B (Black)26.3Standard

฿ 560.86

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-O (Orange)26.3Standard

฿ 560.86

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-R (Red)26.3Standard

฿ 560.86

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-S (Silver)26.3Standard

฿ 560.86

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-Y (Yellow)26.3Standard

฿ 561.63

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-B (Black)36.3H Type

฿ 561.63

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-O (Orange)36.3H Type

฿ 561.63

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-R (Red)36.3H Type

฿ 561.63

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-S (Silver)36.3H Type

฿ 561.63

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread65812-Y (Yellow)36.3H Type

฿ 622.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-B (Black)33.2Standard

฿ 622.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-O (Orange)33.2Standard

฿ 622.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-R (Red)33.2Standard

฿ 622.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-S (Silver)33.2Standard

฿ 622.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-Y (Yellow)33.2Standard

฿ 623.03

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-B (Black)43.2H Type

฿ 623.03

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-O (Orange)43.2H Type

฿ 623.03

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-R (Red)43.2H Type

฿ 623.03

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-S (Silver)43.2H Type

฿ 623.03

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread801014-Y (Yellow)43.2H Type

฿ 708.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-B (Black)38.3Standard

฿ 708.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-O (Orange)38.3Standard

฿ 708.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-R (Red)38.3Standard

฿ 657.02

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Tapped] Female Thread951217-S (Silver)38.3Standard

฿ 708.25

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-Y (Yellow)38.3Standard

฿ 709.80

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-B (Black)49.8H Type

฿ 709.80

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-O (Orange)49.8H Type

฿ 709.80

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-R (Red)49.8H Type

฿ 709.80

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-S (Silver)49.8H Type

฿ 709.80

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread951217-Y (Yellow)49.8H Type

฿ 830.78

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-B (Black)45.2Standard

฿ 830.78

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-O (Orange)45.2Standard

฿ 830.78

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-R (Red)45.2Standard

฿ 830.78

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-S (Silver)45.2Standard

฿ 830.78

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-Y (Yellow)45.2Standard

฿ 833.88

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-B (Black)59.7H Type

฿ 833.88

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-O (Orange)59.7H Type

฿ 833.88

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-R (Red)59.7H Type

฿ 833.88

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-S (Silver)59.7H Type

฿ 833.88

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread1101623-Y (Yellow)59.7H Type

฿ 494.79

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404101800B (Black)33.3H Type

฿ 494.79

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404101800O (Orange)33.3H Type

฿ 494.79

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404101800R (Red)33.3H Type

฿ 494.79

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404101800S (Silver)33.3H Type

฿ 494.79

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404101800Y (Yellow)33.3H Type

฿ 495.10

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404151800B (Black)33.3H Type

฿ 495.10

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404151800O (Orange)33.3H Type

฿ 495.10

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404151800R (Red)33.3H Type

฿ 495.10

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404151800S (Silver)33.3H Type

฿ 495.10

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404151800Y (Yellow)33.3H Type

฿ 495.41

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404201800B (Black)33.3H Type

฿ 495.41

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404201800O (Orange)33.3H Type

฿ 495.41

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404201800R (Red)33.3H Type

฿ 495.41

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404201800S (Silver)33.3H Type

฿ 495.41

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404201800Y (Yellow)33.3H Type

฿ 495.72

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404251800B (Black)33.3H Type

฿ 495.72

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404251800O (Orange)33.3H Type

฿ 495.72

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404251800R (Red)33.3H Type

฿ 495.72

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404251800S (Silver)33.3H Type

฿ 495.72

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread404251800Y (Yellow)33.3H Type

Loading...

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Main Body Material Zinc Die-Casting
Main Body, Surface Treatment Electrostatic powder coating Mounting Section, Material SUM22 Mounting Section, Surface Treatment Black triiron tetraoxide coating
Gap Adjustment Screw No Lever Angle(rad) 15