(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lever used for fixing the position.
· Since the lever becomes free when it is lifted upwards and the serration (gear cutting portion) inside the lever comes off, smooth tightening operation is possible by moving the lever to a position that is always easy to operate.
· Compared to conventional products, it is easy to use and cheap
Part Number |
---|
SF-4-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) | Height Type (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 298.73 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | B (Black) | 22 | Standard |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | Zinc Die-Casting |
Main Body, Surface Treatment | Electrostatic powder coating | Mounting Section, Material | SUM22 | Mounting Section, Surface Treatment | Black triiron tetraoxide coating |
Gap Adjustment Screw | No | Lever Angle(rad) | 13 |
Please check the type/dimensions/specifications of the part SF-4-B in the Clamp Lever, SR, SF series.
Part Number |
---|
SF-10-S |
SF-10H-B |
SF-10H-O |
SF-4-O |
SF-4-R |
SF-4-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) | Height Type (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 359.08 | 1 Piece(s) | 11 Day(s) | [Tapped] Female Thread | 85 | 10 | 14 | - | S (Silver) | 33 | Standard | ||
฿ 475.52 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 85 | 10 | 14 | - | B (Black) | 43 | H Type | ||
฿ 475.52 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 85 | 10 | 14 | - | O (Orange) | 43 | H Type | ||
฿ 298.73 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | O (Orange) | 22 | Standard | ||
฿ 298.73 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | R (Red) | 22 | Standard | ||
฿ 298.73 | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | S (Silver) | 22 | Standard |
How can we improve?
How can we improve?