1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Clamping Lever MCR, MCF (MCF-4-B)

KNS CLAMP LEVER

Mini Clamping Lever MCR, MCF (MCF-4-B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lever used for fixing the position.
· By reducing the turning radius of the lever, it can be used even in places without space.
· Lever available in 4 different colors.

Part Number
MCF-4-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Type Mounting Section Diameter Mounting Section Length
(mm)
Max. Tightening Force
(N)
Color

฿ 277.83

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread49-B (Black)

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Rotating Radius R(mm) 30
Main Body Material Zinc Die-Casting Main Body, Surface Treatment Electrostatic powder coating Mounting Section, Material SUM22
Mounting Section, Surface Treatment Black triiron tetraoxide coating Gap Adjustment Screw No Height H(mm) 22.5
Height Type(mm) Standard Lever Angle(rad) 15

Please check the type/dimensions/specifications of the part MCF-4-B in the Mini Clamping Lever MCR, MCF series.

Products with similar specification

Part Number
MCF-4-O
MCF-4-S
MCF-5-B
MCF-5-O
MCF-5-S
MCF-6-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Section Type Mounting Section Diameter Mounting Section Length
(mm)
Max. Tightening Force
(N)
Color

฿ 277.83

1 Piece(s) 5 Day(s) [Tapped] Female Thread49-O (Orange)

฿ 277.83

1 Piece(s) 5 Day(s) [Tapped] Female Thread49-S (Silver)

฿ 277.98

1 Piece(s) 5 Day(s) [Tapped] Female Thread59-B (Black)

฿ 277.98

1 Piece(s) 5 Day(s) [Tapped] Female Thread59-O (Orange)

฿ 277.98

1 Piece(s) 5 Day(s) [Tapped] Female Thread59-S (Silver)

฿ 278.91

1 Piece(s) 5 Day(s) [Tapped] Female Thread69-B (Black)