(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
All stainless steel clamp lever used when fixing the position. Since the lever becomes free, when it is lifted upwards and the serration (gear cutting portion) inside the lever comes off, smooth tightening operation is possible by moving the lever to a position that is always easy to operate. Since all parts including the lever part are stainless steel, it has excellent rust prevention properties.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Height H (mm) | Height Type (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 826.20 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 40 | 4 | 9 | - | 25.5 | Standard | ||
฿ 860.67 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 40 | 4 | 9 | - | 25.5 | H Type | ||
฿ 826.20 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 40 | 5 | 9 | - | 25.5 | Standard | ||
฿ 860.67 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 40 | 5 | 9 | - | 25.5 | H Type | ||
฿ 826.20 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 40 | 6 | 9 | - | 25.5 | Standard | ||
฿ 860.67 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 40 | 6 | 9 | - | 25.5 | H Type | ||
฿ 1,097.86 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 65 | 8 | 12 | - | 26 | Standard | ||
฿ 1,097.86 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 65 | 8 | 12 | - | 36 | H Type | ||
฿ 1,389.83 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 80 | 10 | 14 | - | 35 | Standard | ||
฿ 1,424.30 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 80 | 10 | 14 | - | 45 | H Type | ||
฿ 947.57 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 10 | 1800 | 25.5 | H Type | ||
฿ 947.57 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 15 | 1800 | 25.5 | H Type | ||
฿ 947.73 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 20 | 1800 | 25.5 | H Type | ||
฿ 947.73 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 25 | 1800 | 25.5 | H Type | ||
฿ 987.19 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 30 | 1800 | 25.5 | H Type | ||
฿ 987.19 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 40 | 1800 | 25.5 | H Type | ||
฿ 987.35 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 50 | 1800 | 25.5 | H Type | ||
฿ 927.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 10 | 1800 | 25.5 | Standard | ||
฿ 927.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 15 | 1800 | 25.5 | Standard | ||
฿ 927.77 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 20 | 1800 | 25.5 | Standard | ||
฿ 927.77 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 25 | 1800 | 25.5 | Standard | ||
฿ 947.88 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 30 | 1800 | 25.5 | Standard | ||
฿ 947.88 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 40 | 1800 | 25.5 | Standard | ||
฿ 948.04 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 4 | 50 | 1800 | 25.5 | Standard | ||
฿ 947.57 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 10 | 3100 | 25.5 | H Type | ||
฿ 947.57 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 15 | 3100 | 25.5 | H Type | ||
฿ 947.73 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 20 | 3100 | 25.5 | H Type | ||
฿ 947.73 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 25 | 3100 | 25.5 | H Type | ||
฿ 987.19 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 30 | 3100 | 25.5 | H Type | ||
฿ 987.19 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 40 | 3100 | 25.5 | H Type | ||
฿ 987.35 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 50 | 3100 | 25.5 | H Type | ||
฿ 927.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 10 | 3100 | 25.5 | Standard | ||
฿ 927.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 15 | 3100 | 25.5 | Standard | ||
฿ 927.77 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 20 | 3100 | 25.5 | Standard | ||
฿ 927.77 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 25 | 3100 | 25.5 | Standard | ||
฿ 947.88 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 30 | 3100 | 25.5 | Standard | ||
฿ 947.88 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 40 | 3100 | 25.5 | Standard | ||
฿ 948.04 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 5 | 50 | 3100 | 25.5 | Standard | ||
฿ 947.73 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 10 | 4500 | 25.5 | H Type | ||
฿ 947.73 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 15 | 4500 | 25.5 | H Type | ||
฿ 947.88 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 20 | 4500 | 25.5 | H Type | ||
฿ 947.88 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 25 | 4500 | 25.5 | H Type | ||
฿ 987.35 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 30 | 4500 | 25.5 | H Type | ||
฿ 987.35 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 40 | 4500 | 25.5 | H Type | ||
฿ 987.66 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 50 | 4500 | 25.5 | H Type | ||
฿ 927.77 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 10 | 4500 | 25.5 | Standard | ||
฿ 927.77 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 15 | 4500 | 25.5 | Standard | ||
฿ 927.93 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 20 | 4500 | 25.5 | Standard | ||
฿ 927.93 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 25 | 4500 | 25.5 | Standard | ||
฿ 948.04 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 30 | 4500 | 25.5 | Standard | ||
฿ 948.04 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 40 | 4500 | 25.5 | Standard | ||
฿ 948.35 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 40 | 6 | 50 | 4500 | 25.5 | Standard | ||
฿ 1,273.95 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 15 | 9500 | 36 | H Type | ||
฿ 1,274.26 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 20 | 9500 | 36 | H Type | ||
฿ 1,274.57 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 25 | 9500 | 36 | H Type | ||
฿ 1,274.88 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 30 | 9500 | 36 | H Type | ||
฿ 1,314.50 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 40 | 9500 | 36 | H Type | ||
฿ 1,314.65 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 50 | 9500 | 36 | H Type | ||
฿ 1,314.81 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 60 | 9500 | 36 | H Type | ||
฿ 1,234.65 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 15 | 9500 | 26 | Standard | ||
฿ 1,234.96 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 20 | 9500 | 26 | Standard | ||
฿ 1,235.27 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 25 | 9500 | 26 | Standard | ||
฿ 1,235.58 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 30 | 9500 | 26 | Standard | ||
฿ 1,275.19 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 40 | 9500 | 26 | Standard | ||
฿ 1,196.75 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 50 | 9500 | 26 | Standard | ||
฿ 1,275.50 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 65 | 8 | 60 | 9500 | 26 | Standard | ||
฿ 1,621.70 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 20 | 13000 | 45 | H Type | ||
฿ 1,622.47 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 25 | 13000 | 45 | H Type | ||
฿ 1,623.25 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 30 | 13000 | 45 | H Type | ||
฿ 1,624.02 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 40 | 13000 | 45 | H Type | ||
฿ 1,695.55 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 50 | 13000 | 45 | H Type | ||
฿ 1,696.32 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 60 | 13000 | 45 | H Type | ||
฿ 1,697.10 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 80 | 13000 | 45 | H Type | ||
฿ 1,621.70 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 20 | 13000 | 35 | Standard | ||
฿ 1,622.47 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 25 | 13000 | 35 | Standard | ||
฿ 1,623.25 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 30 | 13000 | 35 | Standard | ||
฿ 1,624.02 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 40 | 13000 | 35 | Standard | ||
฿ 1,684.06 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 50 | 13000 | 35 | Standard | ||
฿ 1,684.83 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 60 | 13000 | 35 | Standard | ||
฿ 1,685.61 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 80 | 10 | 80 | 13000 | 35 | Standard |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | SCS13 |
Main Body, Surface Treatment | Electrolytic Polishing | Mounting Section, Material | SUS303 | Mounting Section, Surface Treatment | No |
Gap Adjustment Screw | No |
How can we improve?
How can we improve?