1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

All Stainless Steel Mirror Clamping Lever MRSS, MFSS

All Stainless Steel Mirror Clamping Lever MRSS, MFSS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 862.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

All stainless steel mirror clamp lever used for fixing the position. Since the lever becomes free, when it is lifted upwards and the serration (gear cutting portion) inside the lever comes off, smooth tightening operation is possible by moving the lever to a position that is always easy to operate. Since all parts including the lever part are stainless steel, it has excellent rust prevention properties.

Part Number
MFSS-4
MFSS-4H
MFSS-5
MFSS-5H
MFSS-6
MFSS-6H
MFSS-8
MFSS-10H
MFSS-12
MFSS-12H
MFSS-16
MFSS-16H
MFSSM-4
MFSSM-4H
MFSSM-5
MFSSM-5H
MFSSM-6
MFSSM-6H
MRSS-4HX10
MRSS-4HX15
MRSS-4HX20
MRSS-4HX25
MRSS-4HX30
MRSS-4HX40
MRSS-4HX50
MRSS-4X10
MRSS-4X15
MRSS-4X20
MRSS-4X25
MRSS-4X30
MRSS-4X40
MRSS-4X50
MRSS-5HX10
MRSS-5HX15
MRSS-5HX20
MRSS-5HX25
MRSS-5HX30
MRSS-5HX40
MRSS-5HX50
MRSS-5X10
MRSS-5X15
MRSS-5X20
MRSS-5X25
MRSS-5X30
MRSS-5X40
MRSS-5X50
MRSS-6HX10
MRSS-6HX15
MRSS-6HX20
MRSS-6HX25
MRSS-6HX30
MRSS-6HX50
MRSS-6X10
MRSS-6X15
MRSS-6X20
MRSS-6X25
MRSS-6X30
MRSS-6X40
MRSS-6X50
MRSS-8X15
MRSS-8X20
MRSS-8X25
MRSS-8X30
MRSS-8X50
MRSS-10HX20
MRSS-10HX25
MRSS-10HX30
MRSS-10HX40
MRSS-10HX50
MRSS-10HX60
MRSS-10HX80
MRSS-10X20
MRSS-10X25
MRSS-10X30
MRSS-10X40
MRSS-10X50
MRSS-10X60
MRSS-10X80
MRSS-12HX25
MRSS-12HX30
MRSS-12HX40
MRSS-12HX50
MRSS-12HX60
MRSS-12HX80
MRSS-12X25
MRSS-12X30
MRSS-12X40
MRSS-12X50
MRSS-12X60
MRSS-12X80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Type Rotating Radius R
(mm)
Mounting Section Diameter Mounting Section Length
(mm)
Max. Tightening Force
(N)
Height H
(mm)
Height Type
(mm)

฿ 870.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread45M49-21Standard

฿ 898.02

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread45M49-31Standard

฿ 870.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread45M59-21Standard

฿ 898.02

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread45M59-31Standard

฿ 870.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread45M69-21Standard

฿ 898.02

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread45M69-31Standard

฿ 1,176.61

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Tapped] Female Thread65M812-24Standard

฿ 1,544.63

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread80M1014-43Standard

฿ 2,130.38

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Tapped] Female Thread95M1217-36Standard

฿ 2,161.28

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread95M1217-47.5Standard

฿ 3,006.13

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread115M1623-46Standard

฿ 3,406.93

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread115M1623-59.5Standard

฿ 869.10

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread30M49-21Standard

฿ 896.47

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread30M49-31Standard

฿ 889.07

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread30M59-21Standard

฿ 896.47

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread30M59-31Standard

฿ 869.10

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread30M69-21Standard

฿ 896.47

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread30M69-31Standard

฿ 901.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45410180031H Type

฿ 902.11

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45415180031H Type

฿ 902.27

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45420180031H Type

฿ 902.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45425180031H Type

฿ 902.58

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45430180031H Type

฿ 969.25

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45440180031H Type

฿ 969.40

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45450180031H Type

฿ 862.50

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45410180021Standard

฿ 862.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45415180021Standard

฿ 862.81

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45420180021Standard

฿ 862.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45425180021Standard

฿ 863.12

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45430180021Standard

฿ 950.35

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45440180021Standard

฿ 950.50

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45450180021Standard

฿ 901.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45510310031H Type

฿ 902.11

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45515310031H Type

฿ 902.27

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45520310031H Type

฿ 902.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45525310031H Type

฿ 902.58

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45530310031H Type

฿ 969.25

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45540310031H Type

฿ 969.40

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45550310031H Type

฿ 862.50

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45510310021Standard

฿ 862.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45515310021Standard

฿ 862.81

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45520310021Standard

฿ 862.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45525310021Standard

฿ 863.12

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45530310021Standard

฿ 950.35

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45540310021Standard

฿ 950.50

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45550310021Standard

฿ 901.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45610450031H Type

฿ 902.11

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45615450031H Type

฿ 922.23

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Threaded] Male thread45620450031H Type

฿ 902.42

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45625450031H Type

฿ 922.54

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Threaded] Male thread45630450031H Type

฿ 969.40

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread45650450031H Type

฿ 862.50

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread45610450021Standard

฿ 882.62

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Threaded] Male thread45615450021Standard

฿ 862.81

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread45620450021Standard

฿ 862.96

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread45625450021Standard

฿ 863.12

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread45630450021Standard

฿ 950.35

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread45640450021Standard

฿ 950.50

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread45650450021Standard

฿ 1,168.14

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Threaded] Male thread65815950024Standard

฿ 1,168.14

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Threaded] Male thread65820950024Standard

฿ 1,168.45

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Threaded] Male thread65825950024Standard

฿ 1,168.76

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Threaded] Male thread65830950024Standard

฿ 1,224.41

KNS CLAMP LEVER 1 Piece(s) 3 Day(s) [Threaded] Male thread65850950024Standard

฿ 1,544.63

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread8010201300043H Type

฿ 1,545.41

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread8010251300043H Type

฿ 1,546.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread8010301300043H Type

฿ 1,546.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread8010401300043H Type

฿ 1,657.79

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread8010501300043H Type

฿ 1,658.56

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread8010601300043H Type

฿ 1,659.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread8010801300043H Type

฿ 1,503.78

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread8010201300033Standard

฿ 1,504.55

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread8010251300033Standard

฿ 1,505.33

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread8010301300033Standard

฿ 1,506.10

KNS CLAMP LEVER 1 Piece(s) 6 Day(s) [Threaded] Male thread8010401300033Standard

฿ 1,621.17

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread8010501300033Standard

฿ 1,621.94

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread8010601300033Standard

฿ 1,622.72

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread8010801300033Standard

฿ 2,164.91

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread9512252000047.5H Type

฿ 2,166.15

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread9512302000047.5H Type

฿ 2,167.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread9512402000047.5H Type

฿ 2,313.76

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread9512502000047.5H Type

฿ 2,315.00

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread9512602000047.5H Type

฿ 2,316.24

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread9512802000047.5H Type

฿ 2,110.41

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread9512252000036Standard

฿ 2,111.65

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread9512302000036Standard

฿ 2,112.89

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread9512402000036Standard

฿ 2,263.49

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread9512502000036Standard

฿ 2,264.73

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread9512602000036Standard

฿ 2,265.97

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread9512802000036Standard

Loading...

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Main Body Material SCS13
Main Body, Surface Treatment Mirror Polishing Mounting Section, Material SUS303 Mounting Section, Surface Treatment No
Gap Adjustment Screw No Lever Angle(rad) 15