1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Knob M8806

Control Knob M8806
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 146.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Volume knob made of phenolic resin.
[Features]
· Made from phenolic resin.
· Operating temperature: -20 to +110°C.
[Applications]
· Can be used for rotation of the mounting shaft.

 
Part Number
M8806-23SALE
M8806-34
M8806-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 146.09

฿ 87.76

KNOB 1 Piece(s) Same day 12.52315

฿ 205.15

KNS KNOB 1 Piece(s) 3 Day(s) 143417

฿ 263.38

KNS KNOB 1 Piece(s) 3 Day(s) 154018.5

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) 6.1 Mounting Section Type Center Hole Main Body, Type Round Shape
Knob Material Black phenol resin Round Shape, Type Volume Knob Type Mounting Section, Material Brass
Set Screw Flat Machining Presence (1 place) Side Machined No Additional Function With Scale
Mounting Part Machining Blind Hole Knob Surface Treatment No Mounting Section, Surface Treatment No