(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By reducing the friction of the seating surface, it is possible to obtain an equivalent sealing force with half the effort compared to knobs of the same size. Since the tightening seat surface does not rotate, the workpiece will not be scratched. Axial bearing inside the bearing surface.
Part Number |
---|
ACKF-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Threaded End Machining | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,863.56 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M12 | Female Screw (Stepped) | 26.5 | - | Blind Hole | 80 | 53 |
Loading...
Main Body, Type | Polygon | Knob Material | Black nylon resin PA6 | Mounting Section, Material | Steel SUM22L |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | Polygonal Shape, Type | Cross Shape |
Additional Function | Axial Bearing Built-in | Knob Surface Treatment | No | Mounting Section, Surface Treatment | Black Oxide Coating |
Please check the type/dimensions/specifications of the part ACKF-12 in the Palm Grip, Actual-Bearing Type ACKL, ACKF series.
Part Number |
---|
ACKF-10 |
ACKF-8 |
ACKL-10X30 |
ACKL-10X40 |
ACKL-12X30 |
ACKL-12X50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Threaded End Machining | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,537.02 | 1 Piece(s) | 5 Day(s) | M10 | Female Screw (Stepped) | 18 | - | Blind Hole | 63 | 41 | ||
฿ 1,297.01 | 1 Piece(s) | 5 Day(s) | M8 | Female Screw (Stepped) | 14 | - | Blind Hole | 50 | 34 | ||
฿ 1,779.37 | 1 Piece(s) | 5 Day(s) | M10 | Male thread (stepped) | 30 | No | - | 63 | 41 | ||
฿ 1,819.60 | 1 Piece(s) | 5 Day(s) | M10 | Male thread (stepped) | 40 | No | - | 63 | 41 | ||
฿ 2,073.10 | 1 Piece(s) | 5 Day(s) | M12 | Male thread (stepped) | 30 | No | - | 80 | 53 | ||
฿ 2,115.20 | 1 Piece(s) | 5 Day(s) | M12 | Male thread (stepped) | 50 | No | - | 80 | 53 |
How can we improve?
How can we improve?