1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tee Handle TH-N-L

Tee Handle TH-N-L
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 290.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of matte black nylon (glass fiber reinforced) resin. The thread part is made of steel, and the surface is treated with trivalent chromate. Operating temperature max80° C min-20° C

 
Part Number
TH-40NX20SALE
TH-55NAX20
TH-67NX25
TH-80NX30
TH-95NX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 290.54

฿ 149.11

KNOB 1 Piece(s) Same day M6204030

฿ 298.07

KNS KNOB 1 Piece(s) 4 Day(s) M8205533

฿ 327.44

KNS KNOB 1 Piece(s) 4 Day(s) M8256737

฿ 384.96

KNS KNOB 1 Piece(s) 4 Day(s) M10308041

฿ 621.29

KNS KNOB 1 Piece(s) 4 Day(s) M12309545

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Main Body, Type T Shaped Knob Material Mat Black Nylon Resin PA6 (Reinforced Glass Fiber)
Mounting Section, Material Steel SUM22L Threaded End Machining No Set Screw Flat Machining No
Side Machined No T Shape, Type Bar Additional Function No
Knob Surface Treatment No Mounting Section, Surface Treatment Trivalent Chromate