1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locking Key LS

Locking Key LS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of matte black nylon (glass fiber reinforced) resin. The male screw is made of steel, and the surface is treated with trivalent chromate and made of stainless steel. Operating temperature max80° C min-20° C

 
Part Number
LS-4X6
LS-4X10
LS-5X10
LS-5X16
LS-6X10
LS-6X16
LS-6X25
LS-8X16-B
LS-8X25
LS-8X25-B
LS-8X40
LS-8X40-B
LS-10X20
LS-10X30
LS-10X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 109.31

KNS KNOB 1 Piece(s) 4 Day(s) M462011

฿ 119.71

KNS KNOB 1 Piece(s) 6 Day(s) M4102011

฿ 115.67

KNS KNOB 1 Piece(s) 4 Day(s) M5102613

฿ 115.83

KNS KNOB 1 Piece(s) 4 Day(s) M5162613

฿ 115.98

KNS KNOB 1 Piece(s) 4 Day(s) M6103215

฿ 116.29

KNS KNOB 1 Piece(s) 4 Day(s) M6163215

฿ 125.07

KNS KNOB 1 Piece(s) 4 Day(s) M6253215

฿ 219.26

KNS KNOB 1 Piece(s) 4 Day(s) M8164017

฿ 125.69

KNS KNOB 1 Piece(s) 4 Day(s) M8253215

฿ 221.23

KNS KNOB 1 Piece(s) 4 Day(s) M8254017

฿ 152.91

KNS KNOB 1 Piece(s) 4 Day(s) M8403215

฿ 230.02

KNS KNOB 1 Piece(s) 4 Day(s) M8404017

฿ 230.48

KNS KNOB 1 Piece(s) 4 Day(s) M10204017

฿ 230.79

KNS KNOB 1 Piece(s) 4 Day(s) M10304017

฿ 239.88

KNS KNOB 1 Piece(s) 4 Day(s) M10404017

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Main Body, Type Special Forms Knob Material Mat Black Nylon Resin PA6 (Reinforced Glass Fiber)
Mounting Section, Material Steel SUM22L Threaded End Machining No Set Screw Flat Machining No
Side Machined No Additional Function No Knob Surface Treatment No
Mounting Section, Surface Treatment Trivalent Chromate