(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Female screw made of matte black nylon resin. The thread part is made of brass and stainless steel. Operating temperature max80° C min-20° C
Part Number |
---|
WN-5 |
WN-5-SUS |
WN-6 |
WN-6-SUS |
WN-8 |
WN-8-SUS |
WN-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Mounting Section, Material | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 107.50 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M5 | 10 | [Brass] Brass C3604B | 35 | 18 | ||
฿ 213.32 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M5 | 10 | [Stainless Steel] Stainless SUS303 | 35 | 18 | ||
฿ 107.96 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M6 | 10 | [Brass] Brass C3604B | 35 | 18 | ||
฿ 213.79 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M6 | 10 | [Stainless Steel] Stainless SUS303 | 35 | 18 | ||
฿ 147.42 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M8 | 16 | [Brass] Brass C3604B | 45 | 24 | ||
฿ 294.97 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M8 | 16 | [Stainless Steel] Stainless SUS303 | 45 | 24 | ||
฿ 147.73 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M10 | 16 | [Brass] Brass C3604B | 45 | 24 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | T Shaped | Knob Material | Black nylon resin PA6 |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | T Shape, Type | Wing |
Additional Function | No | Mounting Part Machining | Blind Hole | Knob Surface Treatment | No |
Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?