(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a male screw made of matte black nylon resin. The thread is made of steel, the surface is trivalent chromate treated and made of stainless steel. Operating temperature max80° C min-20° C
Part Number |
---|
WS-5X15 |
WS-5X15-SUS |
WS-5X20 |
WS-5X30-SUS |
WS-6X10 |
WS-6X15 |
WS-6X15-SUS |
WS-6X30-SUS |
WS-8X15 |
WS-8X20 |
WS-8X30 |
WS-8X40 |
WS-8X40-SUS |
WS-10X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Mounting Section, Material | Mounting Section, Surface Treatment | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104.18 | KNS KNOB | 1 Piece(s) | 48 Day(s) | M5 | 15 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 35 | 18 | ||
฿ 141.07 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M5 | 15 | [Stainless Steel] Stainless SUS303 | No | 35 | 18 | ||
฿ 104.34 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M5 | 20 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 35 | 18 | ||
฿ 141.38 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M5 | 30 | [Stainless Steel] Stainless SUS303 | No | 35 | 18 | ||
฿ 104.80 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M6 | 10 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 35 | 18 | ||
฿ 105.11 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M6 | 15 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 35 | 18 | ||
฿ 160.14 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M6 | 15 | [Stainless Steel] Stainless SUS303 | No | 35 | 18 | ||
฿ 161.38 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M6 | 30 | [Stainless Steel] Stainless SUS303 | No | 35 | 18 | ||
฿ 127.34 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M8 | 15 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 45 | 24 | ||
฿ 127.50 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M8 | 20 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 45 | 24 | ||
฿ 135.69 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M8 | 30 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 45 | 24 | ||
฿ 136.15 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M8 | 40 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 45 | 24 | ||
฿ 203.27 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M8 | 40 | [Stainless Steel] Stainless SUS303 | No | 45 | 24 | ||
฿ 144.94 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M10 | 50 | [Steel] Steel SUM22L | [Trivalent Chromate] Trivalent Chromate | 45 | 24 |
Loading...
Mounting Section Type | Male thread (stepped) | Main Body, Type | T Shaped | Knob Material | Mat Black Nylon Resin PA6 |
---|---|---|---|---|---|
Threaded End Machining | No | Set Screw Flat Machining | No | Side Machined | No |
T Shape, Type | Wing | Additional Function | No | Knob Surface Treatment | No |
How can we improve?
How can we improve?