1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Knob SKL

KNS KNOB

Small Knob SKL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 96.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a male screw made of polished black polypropylene resin. The thread part is made of steel, and the surface treatment is made by trivalent chromate treatment. Operating temperature max80° C min-20° C

 
Part Number
SKL-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 96.07

KNS KNOB 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) M8 Mounting Section Type Male thread (stepped) Mounting Section Length(mm) 20
Main Body, Type Polygon Knob Material Black polypropylene resin Mounting Section, Material Steel SCM435
Threaded End Machining No Set Screw Flat Machining No Side Machined No
Polygonal Shape, Type Hex Additional Function No Knob Surface Treatment No
Mounting Section, Surface Treatment Trivalent Chromate Knob Outer Diameter(Ø) 49 Knob Height(mm) 22

Please check the type/dimensions/specifications of the part SKL-8 in the Small Knob SKL series.