(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Male screw made of black nylon resin. The thread part is made of steel, and the surface treatment is made by trivalent chromate treatment. Operating temperature max80° C min-20° C
Mounting Section Type | Male thread (stepped) | Main Body, Type | Polygon | Knob Material | Black nylon resin PA6 |
---|---|---|---|---|---|
Mounting Section, Material | Steel wire SWCH | Threaded End Machining | No | Set Screw Flat Machining | No |
Side Machined | No | Polygonal Shape, Type | Triangular | Additional Function | No |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent Chromate |
Please check the type/dimensions/specifications of the part SK-6 in the Small Knob SK series.
Part Number |
---|
SK-10 |
SK-10X30 |
SK-6-A |
SK-8-A |
SK-8-B |
SK-8-BX15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|
฿ 112.04 | 1 Piece(s) | 3 Day(s) | M10 | 25 | 40 | 21 | ||
฿ 112.50 | 1 Piece(s) | 4 Day(s) | M10 | 30 | 40 | 21 | ||
฿ 91.50 | 1 Piece(s) | 4 Day(s) | M6 | 15 | 26 | 10 | ||
฿ 96.85 | 1 Piece(s) | 4 Day(s) | M8 | 25 | 30 | 19 | ||
฿ 99.87 | 1 Piece(s) | 4 Day(s) | M8 | 25 | 40 | 21 | ||
฿ 101.39 | 1 Piece(s) | 4 Day(s) | M8 | 15 | 40 | 21 |
How can we improve?
How can we improve?