(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A male screw and female screw made of matte black polypropylene resin. The thread is made of steel, the surface is trivalent chromate treated and made of stainless steel. Operating temperature max80° C min-20° C
Part Number |
---|
ZKN-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Mounting Section, Material | Threaded End Machining | Mounting Part Machining | Mounting Section, Surface Treatment | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 126.62 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | Female Screw (Stepped) | 10 | [Brass] Brass C3604B | - | Blind Hole | No | 30 | 21 |
Loading...
Main Body, Type | Round Shape | Knob Material | Black nylon resin PA6 | Round Shape, Type | Clamp Shape |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | Knurling | Additional Function | No |
Knob Surface Treatment | No |
Please check the type/dimensions/specifications of the part ZKN-8 in the Knurled Nuts ZKS, ZKN, ZKS-sus, ZKN-sus series.
Part Number |
---|
ZKN-10-SUS |
ZKN-6 |
ZKN-6-SUS |
ZKN-8-SUS |
ZKS-5X15 |
ZKS-5X20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Mounting Section, Material | Threaded End Machining | Mounting Part Machining | Mounting Section, Surface Treatment | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 273.71 | 1 Piece(s) | 5 Day(s) | M10 | Female Screw (Stepped) | 16 | [Stainless Steel] Stainless SUS303 | - | Blind Hole | No | 35 | 28 | ||
฿ 116.13 | 1 Piece(s) | 4 Day(s) | M6 | Female Screw (Stepped) | 10 | [Brass] Brass C3604B | - | Blind Hole | No | 25 | 19 | ||
฿ 197.17 | 1 Piece(s) | 53 Day(s) | M6 | Female Screw (Stepped) | 10 | [Stainless Steel] Stainless SUS303 | - | Blind Hole | No | 25 | 19 | ||
฿ 234.25 | 1 Piece(s) | 4 Day(s) | M8 | Female Screw (Stepped) | 10 | [Stainless Steel] Stainless SUS303 | - | Blind Hole | No | 30 | 21 | ||
฿ 95.61 | 1 Piece(s) | 5 Day(s) | M5 | Male thread (stepped) | 15 | [Steel] Steel SUM22L | No | - | [Trivalent Chromate] Trivalent Chromate | 20 | 13 | ||
฿ 95.76 | 1 Piece(s) | 5 Day(s) | M5 | Male thread (stepped) | 20 | [Steel] Steel SUM22L | No | - | [Trivalent Chromate] Trivalent Chromate | 20 | 13 |
How can we improve?
How can we improve?