(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Female screw made of polished black polypropylene resin. The screw is made of brass and stainless steel. Operating temperature max80° C min-20° C
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Round Shape | Knob Material | Mat Black Polypropylene Resin PP |
---|---|---|---|---|---|
Round Shape, Type | Clamp Shape | Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No |
Side Machined | Dimple | Additional Function | No | Mounting Part Machining | Through |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
Please check the type/dimensions/specifications of the part FTK-16-T in the Flute Knob FTK-T series.
Part Number |
---|
FTK-20-T |
FTK-25-T |
FTK-32-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|
฿ 118.09 | 1 Piece(s) | 4 Day(s) | M6 | 12 | 20 | 16 | ||
฿ 139.87 | 1 Piece(s) | 3 Day(s) | M8 | 14 | 25 | 19 | ||
฿ 153.98 | 1 Piece(s) | Same day | M10 | 15 | 32 | 22 |
How can we improve?
How can we improve?