1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Grill Knob GKF (GKF-30)

KNS KNOB

Grill Knob GKF (GKF-30)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grill Knob GKF
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape with Diamond cut
● Thread Size : M5, M6, M8, M10 and M12
● Material : SUM23 and SUS303
Knob - Nylon Resin Black
Screw : C3604B brass
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

 
Part Number
GKF-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 140.18

KNS KNOB 1 Piece(s) 3 Day(s) M5103122

Loading...

  1. 1

Basic Information

Mounting Section Type Female Screw (Stepped) Main Body, Type Round Shape Knob Material Mat Black Nylon Resin PA6
Round Shape, Type Cylindrical Shape Mounting Section, Material Brass C3604B Set Screw Flat Machining No
Side Machined Diamond cut Additional Function No Mounting Part Machining Blind Hole
Knob Surface Treatment No Mounting Section, Surface Treatment No

Please check the type/dimensions/specifications of the part GKF-30 in the Grill Knob GKF series.

Products with similar specification

Part Number
GKF-40
GKF-50
GKF-60
GKF-70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 174.99

1 Piece(s) 3 Day(s) M61240(39.5)24

฿ 247.51

1 Piece(s) Same day M8135030

฿ 265.80

1 Piece(s) 4 Day(s) M101760(61)35

฿ 361.42

1 Piece(s) 4 Day(s) M12206938