(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a beautiful knob with a small square cut. Matte black nylon resin made male screw. Operating temperature max80° C min-20° C
Part Number |
---|
GK-30X10 |
GK-30X20 |
GK-40X10 |
GK-40X20 |
GK-50X16 |
GK-50X30 |
GK-60X20 |
GK-60X50 |
GK-70X30 |
GK-70X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 132.48 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 10 | 31 | 22 | ||
฿ 132.63 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 20 | 31 | 22 | ||
฿ 162.88 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 10 | 40 | 24 | ||
฿ 163.19 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 20 | 40 | 24 | ||
฿ 202.72 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M8 | 16 | 50 | 30 | ||
฿ 203.47 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 30 | 50 | 30 | ||
฿ 285.41 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 20 | 60 | 35 | ||
฿ 269.37 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 50 | 60 | 35 | ||
฿ 331.26 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 30 | 69 | 38 | ||
฿ 369.26 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 50 | 69 | 38 |
Loading...
Mounting Section Type | Male thread (stepped) | Main Body, Type | Round Shape | Knob Material | Mat Black Nylon Resin PA6 |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Steel SUM22L | Threaded End Machining | No |
Set Screw Flat Machining | No | Side Machined | Diamond cut | Additional Function | No |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | Black trivalent chromate |
How can we improve?
How can we improve?