(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A knob of beautiful Italian design.
[Features]
· Made of matte black nylon resin.
[Applications]
· Ideal for tightening and loosening jigs.
Part Number |
---|
STK-40-NT |
STK-50-NT |
STK-60-NT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 172.15 ฿ 104.65 | KNOB | 1 Piece(s) | Same day | M8 | 12 | 40 | 27 | ||
฿ 211.04 | KNOB | 1 Piece(s) | Same day | M10 | 14 | 50 | 32 | ||
฿ 301.80 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M12 | 16 | 63 | 37 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Polygon | Knob Material | Mat Black Nylon Resin PA6 |
---|---|---|---|---|---|
Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No | Side Machined | No |
Polygonal Shape, Type | Pentagon | Additional Function | No | Mounting Part Machining | Through |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?