(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Select any from the center hole, reamer hole and tapped hole processed in the boss center.
· Knob made of stainless steel are also available providing high rust-prevention.
Part Number |
---|
PK-40-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 146.59 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | Female Screw (Stepped) | 12 | Blind Hole | 40 | 25 |
Loading...
Main Body, Type | Polygon | Knob Material | Black nylon resin PA6 | Mounting Section, Material | Steel SUM22L |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | Polygonal Shape, Type | Hex |
Additional Function | No | Knob Surface Treatment | No | Mounting Section, Surface Treatment | Black trivalent chromate |
Please check the type/dimensions/specifications of the part PK-40-T in the Engineering Plastic Knob PK series.
Part Number |
---|
PK-40-C |
PK-40-R |
PK-50-C |
PK-50-R |
PK-50-T |
PK-63-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 145.25 | 1 Piece(s) | 4 Day(s) | 5 | Center Hole | - | Blind Hole | 40 | 25 | ||
฿ 146.28 | 1 Piece(s) | 4 Day(s) | 8 | Center Hole | 16 | Reamer hole | 40 | 25 | ||
฿ 186.93 | 1 Piece(s) | 4 Day(s) | 5 | Center Hole | - | Blind Hole | 50 | 32 | ||
฿ 186.73 | 1 Piece(s) | 4 Day(s) | 10 | Center Hole | 19 | Reamer hole | 50 | 32 | ||
฿ 187.19 | 1 Piece(s) | 4 Day(s) | M10 | Female Screw (Stepped) | 16 | Blind Hole | 50 | 32 | ||
฿ 239.25 | 1 Piece(s) | 4 Day(s) | 5 | Center Hole | - | Blind Hole | 63 | 40 |
How can we improve?
How can we improve?