(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made from nylon.
[Features]
· It is a knob made of nylon.
· We also offer types with high rust prevention and with screws made of stainless steel
Mounting Section Type | Male thread (stepped) | Main Body, Type | Polygon | Knob Material | Black nylon resin PA6 |
---|---|---|---|---|---|
Mounting Section, Material | Steel SUM22L | Threaded End Machining | No | Set Screw Flat Machining | No |
Side Machined | No | Polygonal Shape, Type | Hex | Additional Function | No |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | Black trivalent chromate |
Please check the type/dimensions/specifications of the part PK-40X50 in the Emperor Knob PK-L series.
Part Number |
---|
PK-40X30 |
PK-40X40 |
PK-50X30 |
PK-50X40 |
PK-50X50 |
PK-63X30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|
฿ 217.86 | 1 Piece(s) | 4 Day(s) | M8 | 30 | 40 | 25 | ||
฿ 218.64 | 1 Piece(s) | 4 Day(s) | M8 | 40 | 40 | 25 | ||
฿ 246.09 | 1 Piece(s) | 4 Day(s) | M10 | 30 | 50 | 32 | ||
฿ 246.87 | 1 Piece(s) | 4 Day(s) | M10 | 40 | 50 | 32 | ||
฿ 248.42 | 1 Piece(s) | 4 Day(s) | M10 | 50 | 50 | 32 | ||
฿ 331.15 | 1 Piece(s) | 4 Day(s) | M12 | 30 | 63 | 40 |
How can we improve?
How can we improve?