1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Star Knob QSK (Part Number)

Quick Star Knob QSK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 781.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

After tilting the screw to the boss center hole and inserting it, screw the screw in vertically. Plastic knob that helps by shortening the time to tighten all the screws.

 
Part Number
QSK-40
QSK-50
QSK-63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 781.69

KNS KNOB 1 Piece(s) 4 Day(s) 8264026

฿ 943.57

KNS KNOB 1 Piece(s) 4 Day(s) 10345034

฿ 1,386.62

KNS KNOB 1 Piece(s) 4 Day(s) 12426342

Loading...

  1. 1

Basic Information

Mounting Section Type Others Main Body, Type Polygon Knob Material Mat Black Nylon Resin PA6 (Reinforced Glass Fiber)
Mounting Section, Material Steel SUM22L Set Screw Flat Machining No Side Machined No
Polygonal Shape, Type Heptagon Additional Function No Mounting Part Machining Through
Knob Surface Treatment No Mounting Section, Surface Treatment Trivalent Chromate