(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made of matte black nylon (glass fiber reinforced) resin. Operating temperature max80° C min-20° C
Part Number |
---|
SLK-32-NT |
SLK-40-NT |
SLK-50-NT |
SLK-63-NT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 161.49 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M6 | 11 | 32 | 20 | ||
฿ 162.30 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M8 | 14 | 40 | 25 | ||
฿ 255.31 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M10 | 15 | 50 | 32 | ||
฿ 326.61 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M12 | 20 | 63 | 40 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Polygon | Knob Material | Mat Black Nylon Resin PA6 (Reinforced Glass Fiber) |
---|---|---|---|---|---|
Mounting Section, Material | Steel SUM22L | Set Screw Flat Machining | No | Side Machined | No |
Polygonal Shape, Type | Heptagon | Additional Function | No | Mounting Part Machining | Through |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent Chromate |
How can we improve?
How can we improve?