1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tee Handle TH

Tee Handle TH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 428.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is easy to grip with your fingers.
· Please choose this when you need a pulling operation.

 
Part Number
TH-70
TH-80
TH-95
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 428.87

KNS KNOB 1 Piece(s) 4 Day(s) 256940

฿ 543.42

KNS KNOB 1 Piece(s) 4 Day(s) 257944

฿ 600.60

KNS KNOB 1 Piece(s) 4 Day(s) 309550

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) 6 Mounting Section Type Center Hole Main Body, Type T Shaped
Knob Material Black phenol resin Mounting Section, Material Steel SUM22L Set Screw Flat Machining No
Side Machined No T Shape, Type Bar Additional Function No
Mounting Part Machining Blind Hole Knob Surface Treatment No Mounting Section, Surface Treatment Trivalent Chromate