(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made of black phenolic resin, with a male screw and the surface of the knob is glossy and beautiful. Operating temperature max110° C min-20° C
Mounting Section Type | Male thread | Main Body, Type | Round Shape | Knob Material | Black phenol resin |
---|---|---|---|---|---|
Round Shape, Type | Mushroom Shape | Mounting Section, Material | Steel SUM22L | Threaded End Machining | No |
Set Screw Flat Machining | No | Side Machined | No | Additional Function | No |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent Chromate |
Please check the type/dimensions/specifications of the part MK-6-A in the Mushroom Knob MK series.
Part Number |
---|
MK-5 |
MK-6-B |
MK-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|
฿ 196.55 | 1 Piece(s) | 5 Day(s) | M5 | 9 | 17 | 14 | ||
฿ 248.43 | 1 Piece(s) | 5 Day(s) | M6 | 10 | 25 | 21 | ||
฿ 357.02 | 1 Piece(s) | 5 Day(s) | M8 | 14 | 33 | 29 |
How can we improve?
How can we improve?