1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Knurled Knob LKF

Long Knurled Knob LKF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of black phenolic resin and has a male screw the knob has a glossy and beautiful surface. It is a knob with a long boss section that is pleasant to grip. Operating temperature max110° C min-20° C

 
Part Number
LKF-20
LKF-25
LKF-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 128.54

KNS KNOB 1 Piece(s) 4 Day(s) M6162125

฿ 171.50

KNS KNOB 1 Piece(s) 4 Day(s) M8202628

฿ 188.17

KNS KNOB 1 Piece(s) 4 Day(s) M10173132

Loading...

  1. 1

Basic Information

Mounting Section Type Female Screw (Stepped) Main Body, Type Round Shape Knob Material Black phenol resin
Round Shape, Type Cylindrical Shape Mounting Section, Material Brass C3604B Set Screw Flat Machining No
Side Machined Dimple Additional Function No Mounting Part Machining Blind Hole
Knob Surface Treatment No Mounting Section, Surface Treatment No