(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made of black phenolic resin and has a male screw the knob has a glossy and beautiful surface. Operating temperature max110° C min-20° C
Part Number |
---|
KN-15 |
KN-18 |
KN-20 |
KN-25 |
KN-30 |
KN-35 |
KN-40 |
KN-50-A |
KN-50-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 105.68 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M4 | 6 | 15 | 11 | ||
฿ 109.47 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 5 | 18 | 12 | ||
฿ 118.40 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 6 | 22 | 14 | ||
฿ 132.48 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 10 | 26 | 18 | ||
฿ 155.33 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 10 | 31 | 18 | ||
฿ 184.09 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 10 | 36 | 23 | ||
฿ 214.96 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 13 | 40 | 26 | ||
฿ 271.79 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 17 | 50 | 32 | ||
฿ 296.45 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 20 | 50 | 32 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Round Shape | Knob Material | Black phenol resin |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No |
Side Machined | Dimple | Additional Function | No | Mounting Part Machining | Blind Hole |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?