(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Grub Screw Knob GSN
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Seven Lobed Knobs
● Thread Size : M5, M6, M8, M10 and M12
● Material : SUM22L
Knob - Phenolic Plastic Black
Screw : SUM22L
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 186.27 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 10 | 25 | 19 | ||
฿ 186.34 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 15 | 25 | 19 | ||
฿ 186.42 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 20 | 25 | 19 | ||
฿ 186.50 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 25 | 25 | 19 | ||
฿ 186.58 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 30 | 25 | 19 | ||
฿ 191.97 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 15 | 32 | 20 | ||
฿ 192.05 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 20 | 32 | 20 | ||
฿ 204.49 | KNOB | 1 Piece(s) | 4 Day(s) | M6 | 25 | 32 | 20 | ||
฿ 192.36 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 30 | 32 | 20 | ||
฿ 198.81 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M6 | 40 | 32 | 20 | ||
฿ 197.54 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 20 | 40 | 25 | ||
฿ 197.85 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 25 | 40 | 25 | ||
฿ 208.44 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 30 | 40 | 25 | ||
฿ 208.75 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 40 | 40 | 25 | ||
฿ 220.70 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 50 | 40 | 25 | ||
฿ 255.23 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 25 | 50 | 32 | ||
฿ 255.69 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 30 | 50 | 32 | ||
฿ 256.31 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 40 | 50 | 32 | ||
฿ 299.26 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 50 | 50 | 32 | ||
฿ 312.13 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 60 | 50 | 32 | ||
฿ 434.23 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 30 | 63 | 41 | ||
฿ 435.01 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 40 | 63 | 41 | ||
฿ 444.11 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 50 | 63 | 41 | ||
฿ 461.67 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 60 | 63 | 41 | ||
฿ 470.64 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 80 | 63 | 41 |
Loading...
Mounting Section Type | Male thread (stepped) | Main Body, Type | Polygon | Knob Material | Black phenol resin |
---|---|---|---|---|---|
Mounting Section, Material | Steel SUM22L | Threaded End Machining | No | Set Screw Flat Machining | No |
Side Machined | No | Polygonal Shape, Type | Heptagon | Additional Function | No |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent Chromate |
How can we improve?
How can we improve?