(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Five-Lobed Knob FK
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Five Lobed Knobs
● Knob Outer Diameter (mm.) : 40, 50, 60 and 70
● Material : SUM22L
Knob - Phenolic Plastic Black
Mounting Hole : Brass C3604B
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number |
---|
FK-40-S |
FK-50-S |
FK-60-S |
FK-70-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 248.72 | KNS KNOB | 1 Piece(s) | 3 Day(s) | 6 | 10 | 40 | 15 | ||
฿ 271.03 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 6 | 10 | 50 | 18 | ||
฿ 312.97 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 7 | 10 | 60 | 20 | ||
฿ 398.56 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 8 | 14 | 70 | 22 |
Loading...
Mounting Section Type | Square Hole | Main Body, Type | Polygon | Knob Material | Black phenol resin |
---|---|---|---|---|---|
Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No | Side Machined | No |
Polygonal Shape, Type | Pentagon | Additional Function | No | Mounting Part Machining | Through |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?