(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is made of black phenolic resin, has female specifications, and is a beautiful knob with a glossy surface.
· Operating temperature max110°Cmin-20°C.
Part Number |
---|
TLK-40 |
TLK-40-A |
TLK-50 |
TLK-60 |
TLK-70 |
TLK-85 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 297.20 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 18 | 40 | 28 | ||
฿ 308.22 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M6 | 18 | 40 | 28 | ||
฿ 368.65 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 22 | 50 | 34 | ||
฿ 435.27 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 26 | 60 | 38 | ||
฿ 541.68 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 26 | 70 | 45 | ||
฿ 809.43 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M16 | 35 | 85 | 56 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Polygon | Knob Material | Black phenol resin |
---|---|---|---|---|---|
Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No | Side Machined | No |
Polygonal Shape, Type | Pentagon | Additional Function | No | Mounting Part Machining | Through |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?