(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made of black phenolic resin and the knob has a glossy and beautiful surface. Operating temperature max110° C min-20° C
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Polygon | Knob Material | Black phenol resin |
---|---|---|---|---|---|
Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No | Side Machined | No |
Polygonal Shape, Type | Pentagon | Additional Function | No | Mounting Part Machining | Blind Hole |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
Please check the type/dimensions/specifications of the part BTK-70 in the Tapped Blind Knob BTK series.
Part Number |
---|
BTK-30-B |
BTK-40-A |
BTK-40-B |
BTK-50-A |
BTK-50-B |
BTK-85 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|
฿ 174.53 | 1 Piece(s) | 4 Day(s) | M6 | 12 | 32 | 23 | ||
฿ 206.00 | 1 Piece(s) | 4 Day(s) | M6 | 12 | 40 | 27 | ||
฿ 213.88 | 1 Piece(s) | 4 Day(s) | M8 | 13 | 40 | 27 | ||
฿ 257.94 | 1 Piece(s) | 4 Day(s) | M8 | 20 | 50 | 33 | ||
฿ 258.25 | 1 Piece(s) | 4 Day(s) | M10 | 17 | 50 | 33 | ||
฿ 646.94 | 1 Piece(s) | 4 Day(s) | M16 | 22 | 85 | 55 |
How can we improve?
How can we improve?