1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Knob M8803

Control Knob M8803
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 466.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Volume knob. [Materials]·Made of Aluminum.

 
Part Number
M8803-15
M8803-20
M8803-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 466.22

KNS KNOB 1 Piece(s) 3 Day(s) 151522

฿ 512.70

KNS KNOB 1 Piece(s) 4 Day(s) 162023

฿ 570.88

KNS KNOB 1 Piece(s) 3 Day(s) 13.52518

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) 6.1 Mounting Section Type Center Hole Main Body, Type Round Shape
Knob Material Aluminum Round Shape, Type Volume Knob Type Mounting Section, Material Aluminum
Set Screw Flat Machining Presence (1 place) Side Machined Knurling Additional Function With Scale
Mounting Part Machining Blind Hole Knob Surface Treatment No Mounting Section, Surface Treatment No