(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel cross knob made with lost wax casting.
· The surface has been polished with a buffer.
· This part is most ideal for food machinery equipment and medical equipment because it is difficult for bacteria to attach to it and it is highly resistant to corrosion.
Part Number |
---|
CK-40-R-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Threaded End Machining | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 668.27 | KNS KNOB | 1 Piece(s) | 5 Day(s) | 8 | Center Hole | 15 | - | Reamer hole | 40 | 26 |
Loading...
Main Body, Type | Polygon | Knob Material | Stainless SCS13 | Mounting Section, Material | Stainless SCS13 |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | Polygonal Shape, Type | Cross Shape |
Additional Function | No | Knob Surface Treatment | Buffing (Mirror Finish) | Mounting Section, Surface Treatment | No |
Please check the type/dimensions/specifications of the part CK-40-R-SUS in the Stainless Steel Cross Knob, CK-sus, CK-L-sus series.
Part Number |
---|
CK-32X15-SUS |
CK-32X20-SUS |
CK-32X30-SUS |
CK-40-T-SUS |
CK-40X20-SUS |
CK-40X30-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Threaded End Machining | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 704.17 | 1 Piece(s) | 3 Day(s) | M6 | Male thread (stepped) | 15 | No | - | 32 | 21 | ||
฿ 597.11 | 1 Piece(s) | 3 Day(s) | M6 | Male thread (stepped) | 20 | No | - | 32 | 21 | ||
฿ 705.10 | 1 Piece(s) | 6 Day(s) | M6 | Male thread (stepped) | 30 | No | - | 32 | 21 | ||
฿ 600.05 | 1 Piece(s) | 3 Day(s) | M8 | Female Screw (Stepped) | 15 | - | Blind Hole | 40 | 26 | ||
฿ 680.21 | 1 Piece(s) | 3 Day(s) | M8 | Male thread (stepped) | 20 | No | - | 40 | 26 | ||
฿ 698.21 | 1 Piece(s) | 3 Day(s) | M8 | Male thread (stepped) | 30 | No | - | 40 | 26 |
How can we improve?
How can we improve?