(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A durable knob made of cast iron equivalent to JIS B2603-4. Standardized tapped hole with center hole type.
Main Body, Type | Polygon | Knob Material | Cast Iron FC200 | Mounting Section, Material | Cast Iron FC200 |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | Polygonal Shape, Type | Hex |
Additional Function | No | Mounting Part Machining | Blind Hole | Knob Surface Treatment | Chrome Plating |
Mounting Section, Surface Treatment | Chrome Plating |
Please check the type/dimensions/specifications of the part Z-80 in the Hand Knob Z, Z-T series.
Part Number |
---|
Z-32-T |
Z-40 |
Z-40-T |
Z-50 |
Z-50-T |
Z-80-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 298.45 | 1 Piece(s) | 4 Day(s) | M6 | Female Screw (Stepped) | 10 | 32 | 22 | ||
฿ 275.46 | 1 Piece(s) | 4 Day(s) | 5 | Center Hole | - | 40 | 25 | ||
฿ 389.14 | 1 Piece(s) | 4 Day(s) | M8 | Female Screw (Stepped) | 14 | 40 | 25 | ||
฿ 359.38 | 1 Piece(s) | 3 Day(s) | 5 | Center Hole | - | 50 | 32 | ||
฿ 469.44 | 1 Piece(s) | 4 Day(s) | M10 | Female Screw (Stepped) | 18 | 50 | 32 | ||
฿ 638.32 | 1 Piece(s) | 11 Day(s) | M16 | Female Screw (Stepped) | 30 | 80 | 50 |
How can we improve?
How can we improve?