(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel wing knob manufactured with lost wax casting. Not affected by corrosion and is thus ideal for food machinery or equipment installed outdoors. One model has a tapped center boss and the other is solid. Please select according to your needs.
Part Number |
---|
SW-50-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 401.82 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M6 | Female Thread | 10 | Blind Hole | 50 | 22 |
Loading...
Main Body, Type | T Shaped | Knob Material | Stainless SCS13 | Mounting Section, Material | Stainless SCS13 |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | T Shape, Type | Wing |
Additional Function | No | Knob Surface Treatment | Electrolytic Polishing |
Please check the type/dimensions/specifications of the part SW-50-M6 in the Stainless-Steel Wing Knob SW series.
Part Number |
---|
SW-50-C |
SW-50-M5 |
SW-50-NT-M5 |
SW-50-NT-M6 |
SW-75-C |
SW-75-M10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 323.51 | 1 Piece(s) | 5 Day(s) | - | [Others] Innocent | - | - | 50 | 22 | ||
฿ 401.82 | 1 Piece(s) | 5 Day(s) | M5 | Female Thread | 10 | Blind Hole | 50 | 22 | ||
฿ 429.03 | 1 Piece(s) | 5 Day(s) | M5 | Female Thread | 10 | Through | 50 | 22 | ||
฿ 429.03 | 1 Piece(s) | 5 Day(s) | M6 | Female Thread | 10 | Through | 50 | 22 | ||
฿ 412.97 | 1 Piece(s) | 5 Day(s) | - | [Others] Innocent | - | - | 75 | 34 | ||
฿ 498.83 | 1 Piece(s) | 5 Day(s) | M10 | Female Thread | 14 | Blind Hole | 75 | 34 |
How can we improve?
How can we improve?