1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotation Grip Made of Steel G (G-15)

KNS GRIP

Rotation Grip Made of Steel G (G-15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rotary grip with a simple design.
· A wide range of sizes are available; from M5 to M16.

 
Part Number
G-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 410.65

KNS GRIP 1 Piece(s) 3 Day(s) M6501543

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (straight) Handle Material Steel SUM22
Grip surface treatment Chrome Plating Mounting Section Material Steel SUM22 Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread

Please check the type/dimensions/specifications of the part G-15 in the Rotation Grip Made of Steel G series.

Products with similar specification

Part Number
G-13
G-18
G-22
G-28
G-32
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 392.18

1 Piece(s) 5 Day(s) M539.51335

฿ 480.58

1 Piece(s) 5 Day(s) M8641856

฿ 631.97

1 Piece(s) 5 Day(s) M10802270

฿ 925.55

1 Piece(s) 5 Day(s) M12932880

฿ 1,195.48

1 Piece(s) 5 Day(s) M161123298