1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel type cylindrical grip F (F-13)

KNS GRIP

Steel type cylindrical grip F (F-13)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A cylindrical grip featuring a simple design.
· A wide range of sizes are available; from M5 to M16.

 
Part Number
F-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 191.42

KNS GRIP 1 Piece(s) 4 Day(s) M539.51335

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Stick type (straight) Handle Material Steel SUM22
Grip surface treatment Chrome Plating Mounting Section Material Steel SUM22 Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread

Please check the type/dimensions/specifications of the part F-13 in the Steel type cylindrical grip F series.

Products with similar specification

Part Number
F-15
F-18
F-22
F-28
F-32
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 218.71

1 Piece(s) 4 Day(s) M6501543

฿ 271.01

1 Piece(s) 3 Day(s) M8641856

฿ 368.92

1 Piece(s) 4 Day(s) M10802270

฿ 590.55

1 Piece(s) 4 Day(s) M12932880

฿ 763.12

1 Piece(s) 4 Day(s) M161123298