1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Rotary Grip SSR

Stainless Steel Rotary Grip SSR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 563.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rotary grip made entirely from stainless steel. Please use together with a stainless steel handle.

 
Part Number
SSR-6
SSR-8
SSR-10
SSR-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 563.22

KNS GRIP 1 Piece(s) 4 Day(s) M6521645

฿ 691.43

KNS GRIP 1 Piece(s) 3 Day(s) M8632055

฿ 932.46

KNS GRIP 1 Piece(s) 3 Day(s) M10802270

฿ 1,592.05

KNS GRIP 1 Piece(s) 3 Day(s) M12982585

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (straight) Handle Material Stainless SUS303
Grip surface treatment Buffing Mounting Section Material Stainless SUS303 Mounting Section Surface Treatment Buffing
Mounting Method Male thread