1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bar Grip BG (BG-6)

KNS GRIP

Bar Grip BG (BG-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Grip with insert fitting. [Materials]·Made of Nylon.

 
Part Number
BG-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Handle Thickness D
(mm)
Grip length
(mm)

฿ 159.20

KNS GRIP 1 Piece(s) 4 Day(s) M61858

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Stick type (straight) Handle Material Black nylon resin PA6
Grip surface treatment No Mounting Section Material Steel SUM22 Mounting Section Surface Treatment Trivalent Chromate
Mounting Method Female Thread

Please check the type/dimensions/specifications of the part BG-6 in the Bar Grip BG series.

Products with similar specification

Part Number
BG-10
BG-12
BG-12-A
BG-16
BG-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M Handle Thickness D
(mm)
Grip length
(mm)

฿ 213.35

1 Piece(s) 3 Day(s) M102275

฿ 197.67

1 Piece(s) 4 Day(s) M122275

฿ 303.69

1 Piece(s) 4 Day(s) M122893

฿ 302.14

1 Piece(s) 4 Day(s) M162893

฿ 225.72

1 Piece(s) 4 Day(s) M81858