(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A JISB2603-2-equivalent acetal rotary grip.
· Select a screw size between M6 and M12.
Type | Rotation Shape | Shape | Neck Shape | Handle Material | Black Polyacetal Resin POM |
---|---|---|---|---|---|
Grip surface treatment | No | Mounting Section Material | Steel SUM22 | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
Please check the type/dimensions/specifications of the part NR-6 in the Acetal Revolving Handle NR series.
Part Number |
---|
NR-10 |
NR-12 |
NR-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M | Full Length * Excluding Threaded Part (mm) | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 349.49 | 1 Piece(s) | 5 Day(s) | M10 | 85 | 25 | 75 | ||
฿ 435.08 | 1 Piece(s) | 5 Day(s) | M12 | 107 | 32 | 94 | ||
฿ 293.44 | 1 Piece(s) | 5 Day(s) | M8 | 66 | 20 | 58 |
How can we improve?
How can we improve?