1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Rotary Grip MRG, MRFG (MRG-8)

KNS GRIP

Mini Rotary Grip MRG, MRFG (MRG-8)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Phenol resin mini rotary grip. ·Screw material is SUM22.

 
Part Number
MRG-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Method Nominal of Thread M Handle Thickness D
(mm)
Grip length
(mm)

฿ 166.71

KNS GRIP 1 Piece(s) 3 Day(s) Male threadM81625

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (straight) Handle Material Black phenol resin
Grip surface treatment No Mounting Section Material Steel SUM22 Mounting Section Surface Treatment Black triiron tetraoxide coating

Please check the type/dimensions/specifications of the part MRG-8 in the Mini Rotary Grip MRG, MRFG series.

Products with similar specification

Part Number
MRFG-5-13
MRFG-5-14
MRFG-5-16
MRG-10
MRG-5
MRG-6-13
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Method Nominal of Thread M Handle Thickness D
(mm)
Grip length
(mm)

฿ 120.00

1 Piece(s) Same day Female ThreadM51318

฿ 133.14

1 Piece(s) 5 Day(s) Female ThreadM51420

฿ 133.76

1 Piece(s) 5 Day(s) Female ThreadM51623

฿ 190.12

1 Piece(s) 5 Day(s) Male threadM102030

฿ 132.52

1 Piece(s) 3 Day(s) Male threadM51218

฿ 133.29

1 Piece(s) 5 Day(s) Male threadM61318