(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in places where manual lever operation is required. Includes four screw diameter variants (M6/M8/M10/M12) and three different overall lever lengths.
Type | Fixed Shape | Shape | Stick type (taper) | Handle Material | Black phenol resin |
---|---|---|---|---|---|
Grip surface treatment | No | Mounting Section Material | Steel SUM22 | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
Please check the type/dimensions/specifications of the part PGL-6X63 in the Pillar Grip Lever PGL series.
Part Number |
---|
PGL-12X125 |
PGL-12X160 |
PGL-12X200 |
PGL-6X80 |
PGL-8X100 |
PGL-8X125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M | Full Length * Excluding Threaded Part (mm) | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 581.50 | 1 Piece(s) | 5 Day(s) | M12 | 125 | 32 | 102 | ||
฿ 627.32 | 1 Piece(s) | 5 Day(s) | M12 | 160 | 32 | 102 | ||
฿ 674.37 | 1 Piece(s) | 5 Day(s) | M12 | 200 | 32 | 102 | ||
฿ 358.67 | 1 Piece(s) | 5 Day(s) | M6 | 80 | 18 | 40 | ||
฿ 386.27 | 1 Piece(s) | 5 Day(s) | M8 | 100 | 20 | 62 | ||
฿ 403.87 | 1 Piece(s) | 5 Day(s) | M8 | 125 | 20 | 62 |
How can we improve?
How can we improve?