1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC Nylon Flat Idler MCF

KNS FLAT BELT PULLEY

MC Nylon Flat Idler MCF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,134.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Model code: MCF-55
· Brand: KONISHI MFG (MIYOSHI)
· Idlers type: Bearing Built-in.
· Shape of Idlers: Straight type.
· Material Idlers body: MC Nylon MC901
· Shaft Type : Bearing on Each End (2-Bearing in Total)
· Material (Bearing): Bearing steel 6004ZZ.
· Body Color: Blue
· Outer Diameter: 64 mm.
· Hole diameter: 20 mm.
· Width size: 55 mm.
· Length: 100 mm.
· MC Nylon is a type of engineering plastic known for its excellent mechanical properties, including high strength, impact resistance, and wear resistance.
· Idlers for Flat Belts-Width L100-300 mm.

 
Part Number
MCF-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,134.24

KNS FLAT BELT PULLEY 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Pulley/Idlers Idler (Bearing Built-In) With or w/o Flange No Flange Shape Straight
Display Urethane No Urethane Material MC Nylon MC901 (Blue) Outer Dia. D(Ø) 64
Width H(mm) 55 Length L(mm) ~100 Type of axis Bearing on both sides 2pcs.
Surface Treatment No Axis(hole)diameter d(mm) 20

Please check the type/dimensions/specifications of the part MCF-55 in the MC Nylon Flat Idler MCF series.