1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing pulley idler TPI (Part Number)

KNS TIMING PULLEY

Timing pulley idler TPI
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,708.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Set bearing for timing pulley, uses 6004ZZ bearing (internal diameter 20 mm).

[Features]
· Idler for the timing belt.
· Please use in the tensioner according to the belt size

 
Part Number
TPI-050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,708.91

KNS TIMING PULLEY 1 Piece(s) 4 Day(s) 10

Loading...

  1. 1

Basic Information

Type Idlers with Teeth Belt Series L Belt Width Used (mm)(mm) 12.7
Belt Width Used(Inch)(Inch) 0.5 Number of Teeth(T) 21 Pulley Shape Shape A
Material Steel S45C Surface Treatment No Pulley/Idler Idler (Bearing Built-In)
Belt Shape Type Trapezoid Tooth Profile Circular Type

Please check the type/dimensions/specifications of the part TPI-050 in the Timing pulley idler TPI series.